Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
691449
COIL 110V AC
691449
Where to buy
Export PDF
Tools
Add to comparison
691449
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
2.960
Product length mm
75.184
Product width in
2.700
Product width mm
68.580