NEEDLE HOUSING
694119
Tools694119 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Needle housing |
| Product height in | 1.181 |
| Product height mm | 30.000 |
| Product length in | 1.476 |
| Product length mm | 37.500 |
| Product width in | 1.181 |
| Product width mm | 30.000 |