HOUSING
694167
Tools694167 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | HOUSING | Housing |
| Product height in | | 0.900 |
| Product height mm | | 22.860 |
| Product length in | | 1.790 |
| Product length mm | | 45.466 |
| Product width in | | 25.360 |
| Product width mm | | 644.144 |