Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
694220
SPRING - HELICAL COMPRESSION
694220
Tools
Add to comparison
Add to comparison
694220
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Spring M
Product height in
1.252
Product height mm
31.800
Product length in
1.063
Product length mm
27.000
Product width in
1.252
Product width mm
31.800