Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 12.9 |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXAGON |
| Screw, Head Diameter | mm |
| Screw, Head Height | mm |
| Screw, Head Type | CYLIND. HEX. SOCKET CAP HEAD |
| Screw, Hex Width | mm |
| Screw, Length | mm |
| Standard | DIN 912 (ISO 4762) |
| Standard Class Level | N/A |
| Thread, Size | M6 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |