SPRING
698554
Tools698554 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spring |
| Product height in | 9.250 |
| Product height mm | 234.950 |
| Product length in | 15.090 |
| Product length mm | 383.286 |
| Product width in | 9.250 |
| Product width mm | 234.950 |