SUB ASSY COVER & PIN
698774
Tools698774 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | PinSub assembly cover |
| Product height in | 0.364 |
| Product height mm | 9.250 |
| Product length in | 0.677 |
| Product length mm | 17.200 |
| Product width in | 0.364 |
| Product width mm | 9.250 |