Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 6B-02Z | |
| End size 1 | -2 | -2 |
| End size 2 | -2 | -2 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| End type 2 | MALE BSPP 60 DEG CONE BULKHEAD | Male BSPP 60 deg cone bulkhead |
| Finish plating | ZINC | Zinc |
| Hex size 3 MM | 14.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 6B | 6B |
| Thread size 1 | G 1/8 | G 1/8 |
| Thread size 2 | G 1/8 | G 1/8 |