Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 6B9-04ZN | |
| Drop dimension IN | 0.984 | |
| Drop dimension MM | 25.00 | |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| End type 2 | MALE BSPP 60 DEG CONE BULKHEAD | Male BSPP 60 deg cone bulkhead |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hex size 5 IN | 0.630 | |
| Hex size 5 MM | 16.0 | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 6B9 | 6B9 |
| Thread sealant | NO | No |
| Thread size 1 | G 1/4 | G 1/4 |
| Thread size 2 | G 1/4 | G 1/4 |