Danfoss Hansen
6DBP75FBS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6DBP75FBS
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air inclusion - max | .03 cm³ | |
| Angle (shape) | Straight | |
| Application | Process/Fluid transfer, Cooling, Chemical/ Petrochemicals, Pharmaceutical, Food processing, Electrical | |
| Body size | 3/4 | |
| Brand | Danfoss | |
| Coupling type | Coupling | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 2 | 3/4 IN | |
| End type 1 | Push to Connect | |
| End type 2 | BSPP | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Flow rate | 32 gal/min | |
| Fluid loss | .05 cm³ | |
| Item type | Male Half | |
| Media | Hydraulic | |
| Port size | 3/4 | |
| Product Height | 1.65 in | |
| Product Length/Depth | 3.18 in | |
| Product material | Stainless Steel | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 8.658 in³ | |
| Product Weight | .869 lb | |
| Product Width | 1.65 in | |
| Seal material | Buna-N | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | G3/4-14 | |
| Trade Name | DB Series | |
| Working pressure | 360 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |