Danfoss Hansen
6FFSS44
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6FFSS44
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air inclusion - max | .007 cm³ | |
| Angle (shape) | Straight | |
| Application | Hydraulic and Fluid Transfer, Construction equipment, Agricultural equipment, Utility vehicles, On-Highway vehicles, Stationary in-plant hydraulics and fluid transfer, Interchangeable with HTMA couplings in the 3/8” size | |
| Body size | 1/4 | |
| Brand | Danfoss | |
| Burst pressure | 20300 Psi | |
| Certification(s) | ISO 16028 | |
| Compliance(s) | European Pressure Equipment Directive (PED) 97 /23 EC Article 3.3REACHRoHS Compliant | |
| Connection style | Manual Connect | |
| Coupling type | Coupling | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End type 1 | Push to Connect | |
| End type 2 | NPT | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Guardian Seal | |
| Flow rate | 4.8 gal/min | |
| Fluid compatibility | Hydraulic Spillage concern | |
| Fluid loss | .004 cm³ | |
| Internal connection type | Flat Face | |
| Item type | Female Half | |
| Latch type | Flat latch | |
| Media | Hydraulic | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.298 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.06 in | |
| Product Length/Depth | 3.35 in | |
| Product material | Carbon Steel | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 3.764 in³ | |
| Product Weight | .298 lb | |
| Product Width | 1.06 in | |
| Safety locking mechanism | Sleeve lock | |
| Seal material | NBR+AU | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Torque | 46.1 lb/ft | |
| Trade Name | FF Series | |
| UPC | 678146201256 | |
| Valve type | 2 way | |
| Working pressure | 5800 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -13 °F |