Winner by Danfoss
6QN9-16-04M16LNZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6QN9-16-04M16LNZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | M16X1.5 | |
| End Size 2 | 1/4 IN | |
| End type 1 | Metric 74 | |
| End type 2 | NPT | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Item type | Metric 74 Male/NPT Male 90° Elbow Adapter | |
| Product material | Carbon Steel | |
| Product Type | Elbow Adapters | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M16X1.5 | |
| Thread Size 2 | 1/4-18 | |
| Trade Name | 6QN9 Series |