Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.050 |
| A dimension MM | 179.100 |
| Angle shape | 30 Degree |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.00 |
| End size 1 | -20 |
| End type 1 | Caterpillar flange |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.850 |
| Hose cut off factor MM | 123.100 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 3.370 |
| Product height mm | 85.598 |
| Product length in | 7.740 |
| Product length mm | 196.596 |
| Product material | Carbon steel |
| Product width in | 2.610 |
| Product width mm | 66.294 mm |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
| Working temperature max C | 127 |
| Working temperature max F | 260 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028866 |
