Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.970 |
| A dimension MM | 227.900 |
| Angle shape | 22.5 Degree |
| Brand | Danfoss |
| Catalog Item | 6S24CTD24 |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.760 |
| Drop dimension MM | 19.40 |
| End size 1 | -24 |
| End type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.900 |
| Hose cut off factor MM | 149.900 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 10.200 |
| Product length mm | 259.080 |
| Product material | Carbon steel |
| Product width in | 2.970 |
| Product width mm | 75.438 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022927 |
