Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.830 |
| A dimension MM | 224.300 |
| Angle shape | 60 Degree |
| Brand | Danfoss |
| Catalog Item | 6S24CTG20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | FC500 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 67.00 |
| End size 1 | -24 |
| End Type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.630 |
| Hose cut off factor MM | 168.300 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 5.200 |
| Product height mm | 132.080 |
| Product length in | 10.080 |
| Product length mm | 256.032 |
| Product material | Carbon steel |
| Product width in | 2.610 |
| Product width mm | 66.294 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156273 |
