Product specifications
Characteristic | Value |
---|---|
A dimension IN | 10.010 |
A dimension MM | 254.200 |
Angle shape | 60 Degree |
Compatible hose ID IN | 1.500 |
Construction Style | Crimp |
Drop dimension IN | 2.620 |
Drop dimension MM | 66.60 |
End size 1 | -24 |
End type 1 | Caterpillar flange |
Finish plating | Dura-Kote |
Hose cut off factor IN | 6.940 |
Hose cut off factor MM | 176.200 |
Inside diameter IN | 1.2200 |
Inside diameter MM | 31.1000 |
Product height in | 5.350 |
Product height mm | 135.890 |
Product length in | 11.300 |
Product length mm | 287.020 |
Product material | Carbon steel |
Product width in | 2.960 |
Product width mm | 75.184 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 815628022958 |