Product specifications
Characteristic | Value |
---|---|
A dimension IN | 10.040 |
A dimension MM | 255.100 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Compatible hoses | FC500 (Size dependent) |
Compatible tube OD IN | 2.00 |
Compatible tube OD MM | 50.800 |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 2.310 |
Drop dimension MM | 58.7 |
End size 1 | -32 |
End type 1 | Caterpillar flange |
Finish plating | Dura-Kote |
Hose cut off factor IN | 6.970 |
Hose cut off factor MM | 177.000 |
Hose size | -32 |
Inside diameter IN | 1.6600 |
Inside diameter MM | 42.1000 |
Product height in | 5.690 |
Product height mm | 144.526 |
Product length in | 11.600 |
Product length mm | 294.640 |
Product material | Carbon steel |
Product width in | 3.560 |
Product width mm | 90.424 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Tube OD 1 IN | 2.000 |
Tube OD 1 MM | 50.800 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 815628023085 |
Proposition 65 | Cancer and Reproductive Harm |