Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 12.090 |
| A dimension MM | 307.000 |
| Angle shape | 60 Degree |
| Brand | Danfoss |
| Catalog Item | 6S32CTG24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC500 (Size dependent) |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 3.440 |
| Drop dimension MM | 87.40 |
| End size 1 | -32 |
| End type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 9.020 |
| Hose cut off factor MM | 229.108 |
| Hose size | -24 |
| Inside diameter IN | 1.224 |
| Inside diameter MM | 31.090 |
| Product height in | 3.440 |
| Product height mm | 87.376 |
| Product length in | 12.528 |
| Product length mm | 318.200 |
| Product material | Carbon steel |
| Product width in | 2.965 |
| Product width mm | 75.300 |
| Series | 4S/6S |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628023153 |
