Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.948 | |
| A dimension MM | 100.280 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 6S32PDX | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.176 | |
| Inside diameter MM | 55.270 | |
| Product height in | 3.550 | |
| Product height mm | 90.170 | |
| Product length in | 3.555 | |
| Product length mm | 90.297 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.550 | |
| Series | 4S/6S | 4S/6S |
