Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.060 |
| A dimension MM | 153.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 6SA20FRB20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 3.070 |
| Drop dimension MM | 78.00 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 48.000 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.850 |
| Hose cut off factor MM | 97.900 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 4.950 |
| Product height mm | 125.730 |
| Product length in | 7.000 |
| Product length mm | 177.800 |
| Product material | Carbon steel |
| Product width in | 2.610 |
| Product width mm | 66.294 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028910 |
