Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.230 |
| A dimension MM | 107.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.250 |
| Hex size 1 MM | 57.000 |
| Hex size 2 IN | 1.813 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 2.030 |
| Hose cut off factor MM | 51.500 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product material | Carbon steel |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | 1 7/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146154163 |
