Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.310 |
| A dimension MM | 134.900 |
| Angle shape | Straight |
| Backup hex size IN | 2.244 |
| Backup hex size MM | 57.000 |
| Brand | Danfoss |
| Catalog Item | 6SA24FJ24 |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.000 |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.240 |
| Hose cut off factor MM | 56.800 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 2.820 |
| Product height mm | 71.628 |
| Product length in | 5.310 |
| Product length mm | 134.874 |
| Product material | Carbon steel |
| Product width in | 2.820 |
| Product width mm | 71.628 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | 1 7/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628023290 |
