6SP20W-677
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA20FJB20
6SP20W-677
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End gender 2 | Female | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | SAE 37 | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.984 in | |
| Packaged Length | 7.008 in | |
| Packaged Volume | 209.679 in³ | |
| Packaged Weight | 2.501 lb | |
| Packaged Width | 5 in | |
| Product Height | 3.23 in | |
| Product Length/Depth | 7.08 in | |
| Product material | Carbon steel | |
| Product Volume | 45.737 in³ | |
| Product Weight | 2.5 lb | |
| Product Width | 2 in | |
| Thread sealant | No | |
| Thread Size 1 | -20 | |
| Thread Size 2 | 1 5/8-12 | |
| UNSPSC | 27121700 | |
| UPC | 639789295750 |