6SP20W-J50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA20FRB20
6SP20W-J50
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End gender 1 | Female | |
| End type 1 | FOR-SEAL | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose dash size | -20 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.984 in | |
| Packaged Length | 7.008 in | |
| Packaged Volume | 209.679 in³ | |
| Packaged Weight | 2.501 lb | |
| Packaged Width | 5 in | |
| Product Height | 3.07 in | |
| Product Length/Depth | 7.07 in | |
| Product material | Carbon steel | |
| Product Volume | 40.805 in³ | |
| Product Weight | 2.97 lb | |
| Product Width | 1.88 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 11/16 - 12 | |
| UNSPSC | 27121700 | |
| UPC | 639789303080 |