6SP24W-678
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA24FJB24
6SP24W-678
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End gender 2 | Female | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | SAE 37 | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.984 in | |
| Packaged Length | 7.008 in | |
| Packaged Volume | 209.679 in³ | |
| Packaged Weight | 2.501 lb | |
| Packaged Width | 5 in | |
| Product Height | 4.09 in | |
| Product Length/Depth | 8.07 in | |
| Product material | Carbon steel | |
| Product Volume | 74.264 in³ | |
| Product Weight | 5.08 lb | |
| Product Width | 2.25 in | |
| Thread sealant | No | |
| Thread Size 1 | -24 | |
| Thread Size 2 | 1 7/8-12 | |
| UNSPSC | 27121700 | |
| UPC | 639789296054 |