6SP24W-BD84
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S24CTG24
6SP24W-BD84
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 60 Degree | |
| End Size 2 | 2.50 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Flanged | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 3.07 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.984 in | |
| Packaged Length | 7.008 in | |
| Packaged Volume | 209.679 in³ | |
| Packaged Weight | 2.501 lb | |
| Packaged Width | 5 in | |
| Product Height | 2.62 in | |
| Product Length/Depth | 9.86 in | |
| Product material | Carbon steel | |
| Product Volume | 64.583 in³ | |
| Product Weight | 5.1 lb | |
| Product Width | 2.5 in | |
| Thread sealant | No | |
| Thread Size 1 | -24 | |
| UNSPSC | 27121700 | |
| UPC | 639789296108 |