6SP32W-375
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S32BF32
6SP32W-375
Product specifications
Characteristic | Value | Description |
|---|---|---|
| End type 1 | BSPP | |
| Finish/plating | Clear silver hexavalent chromium-free | |
| Hose dash size | -32 | |
| Item type | Fitting Assembly | |
| Packaged Height | 7 in | |
| Packaged Length | 14 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 9 in | |
| Product Height | 3.56 in | |
| Product Length/Depth | 6.28 in | |
| Product material | Carbon Steel | |
| Product Volume | 79.59 in³ | |
| Product Weight | 5.67 lb | |
| Product Width | 3.56 in | |
| Thread sealant | No | |
| UNSPSC | 27121700 |