Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.047 | |
| A dimension MM | 52.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 70011-18-05SR | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.940 | |
| Compatible hoses | FC686 | FC686 |
| Construction Style | CRIMP | Crimp |
| End Type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 0.944 | |
| Hose cut off factor MM | 24.000 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.216 | |
| Inside diameter MM | 5.500 | |
| Product height in | 0.787 | |
| Product height mm | 20.000 | |
| Product length in | 2.047 | |
| Product length mm | 51.999 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.260 | |
| Product width mm | 31.999 | |
| Thread sealant | NO | No |
| Thread size 1 | M18X1.5 | M18x1.5 |
