PUMP-VAR-DISPL CW 90PV055
700338
Model code: 90R055-KA-5-CD-80-S-3-S1-D-03-GBA-32-32-22
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
700338
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: ENDCAP PORTS | 80 | 80 |
| H: CHARGING SYSTEM | D | D |
| J: AUXILARY MOUNTING PAD | CD | CD |
| K: CHARGE PRESSURE SETTING | 22 | 22 |
| L: INPUT SHAFT | S1 | |
| M: CONTROLS | KA | KA |
| N: FILTRATION | S | S |
| P: HIGH PRESSURE REGULATION | 5 | 5 |
| SERIES 90 PUMP TYPE | 90R055 | 90R055 |
| T: CONTROL ORIFICES | 03 | 03 |
| W: SPECIAL HARDWARE FEATURES | GBA | GBA |
| Y: HIGH PRESSURE SETTING A | 32 | 32 |
| Z: HIGH PRESSURE SETTING B | 32 | 32 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |