Product specifications
Characteristic | Value | Description |
|---|---|---|
| Choke orifice | H | No choke orifice |
| Control type | LH | Pressure compensated, load sensing, metric M12 THD LS port, with gain spool [PS range:100-280, LS range: 10-30] |
| Displacement and load life | 045D | 45 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | BBB | Not applicable |
| Frame | KR | K frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 40 | 40 bar [580 psi] |
| Pressure compensator setting | 22 | 220 bar [3190 psi] |
| Rotation | R | Clockwise rotation |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | C2EL | |
| Special features | GNC | Gray paint, Danfoss tag |
| Special hardware | CCC | None |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
