Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 700M-22L38Z | |
| Drill hole diameter IN | 0.470 | |
| Head style | HEX | Hex |
| Product height in | 1.280 | |
| Product height mm | 32.512 | |
| Product length in | 1.810 | |
| Product length mm | 45.974 | |
| Product width in | 1.280 | |
| Product width mm | 32.512 | |
| Thread size | M22X1.5 | M22X1.5 |
