Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 700M-22L75Z | |
| Drill hole diameter IN | 0.590 | |
| Head style | HEX | Hex |
| Product height in | 1.455 | |
| Product height mm | 36.957 | |
| Product length in | 2.950 | |
| Product length mm | 74.930 | |
| Product width in | 1.455 | |
| Product width mm | 36.957 | |
| Thread size | M22X1.5 | M22X1.5 |
