GEROTOR CPLR ASY
70111-646
Tools70111-646 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Gerotor assembly |
| Product height in | 2.997 |
| Product height mm | 76.124 |
| Product length in | 0.500 |
| Product length mm | 12.694 |
| Product width in | 2.997 |
| Product width mm | 76.124 |