COUPLER
70111-647
Tools70111-647 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BRACKET | Bracket |
| Product height in | | 0.875 |
| Product height mm | | 22.225 |
| Product length in | | 1.750 |
| Product length mm | | 44.450 |
| Product width in | | 0.875 |
| Product width mm | | 22.225 |