ROTATING KIT S/A
70111-695
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | KIT | Kit |
| Product height in | | 2.580 |
| Product height mm | | 65.532 |
| Product length in | | 2.580 |
| Product length mm | | 65.532 |
| Product width in | | 2.070 |
| Product width mm | | 52.578 |