Danfoss
70122-LCS
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70122-LCS
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mobile | |
| Auxiliary Mounting | None | |
| Brand | Danfoss | |
| Code Title | Pressure Compensated/Pressure Flow Compensated | |
| Continuous Allowable Case Pressure | 2 bar | |
| Control Special Features | None | |
| Controller Type | None | |
| Design code | First | |
| Displacement | 19 cm³/rev | |
| Drain Port Size & Location | .5625-18 UNF-2B SAE O-Ring Port - Right Side | |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available | |
| Fluid Cleanliness | 18/13 | |
| Identification | Standard | |
| Input shaft | Straight Shaft Diameter 19.05 [.750], Keyway 4.8 X 27 [.19 X 1.06], Shaft Extension 44.4 [1.75] (Key Included) | |
| Input Speed - Rated | 2500 RPM | |
| Maximum Flow Compensator Setting | 0 bar | |
| Maximum Pressure Compensator Setting | 215 bar | |
| Minimum Flow Compensator Setting | 0 bar | |
| Minimum Pressure Compensator Setting | 210 bar | |
| Model Code | AAYLAF01000BA00000A0A | |
| Paint | Primer Per Spec 209-13A | |
| Product Height | 5.32 in | |
| Product Length/Depth | 10.59 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 309.863 in³ | |
| Product Weight | 18 lb | |
| Product Width | 5.5 in | |
| Pump Special Features | None | |
| Shaft rotation | Left | |
| Sub-brand | None | |
| Trade Name | 70122 Series |