PUMP-VAR-DISPL CW 90PV055
701229
Model code: 90R055-KA-5-BC-80-P-3-S1-D-03-GBA-42-42-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps US, Series 90 piston pumps US, Series 90 piston pumps EMEA
Recommended replacement: 80002043
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: ENDCAP PORTS | 80 | |
H: CHARGING SYSTEM | D | D |
J: AUXILARY MOUNTING PAD | BC | BC |
K: CHARGE PRESSURE SETTING | 24 | 24 |
L: INPUT SHAFT | S1 | |
M: CONTROLS | KA | KA |
N: FILTRATION | P | |
P: HIGH PRESSURE REGULATION | 5 | |
SERIES 90 PUMP TYPE | 90R055 | 90R055 |
T: CONTROL ORIFICES | 03 | |
W: SPECIAL HARDWARE FEATURES | GBA | |
Y: HIGH PRESSURE SETTING A | 42 | 42 |
Z: HIGH PRESSURE SETTING B | 42 | 42 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |