PUMP-VAR-DISPL CCW S45PVOC025
701308
Model code: LRL-025C-LS2020NNN3-K2NFA6NAAANNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 7005639
701308
Product specifications
Characteristic | Value | Description |
|---|---|---|
| SERIES 45 TEMP MODEL CODE C-H | LS2020NNN3 | LS2020NNN3 |
| SERIES 45 TEMP MODEL CODE J-N | K2NFA6NAAANNN | |
| SERIES 45 TEMPORARY PUMP TYPE | LRR-025C | 24:24bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |