PUMP-VAR-DISPL CW S45PVOC025
701389
Model code: LRR-025C-LS2020NNN3-C2AGA6NPLBNNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 80004794
701389
Product specifications
Characteristic | Value | Description |
|---|---|---|
| SERIES 45 TEMP MODEL CODE C-H | LS2020NNN3 | LS2020NNN3 |
| SERIES 45 TEMP MODEL CODE J-N | C2AGA6NPLBNNN | |
| SERIES 45 TEMPORARY PUMP TYPE | JRR-075C | 28:28bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |