PUMP-VAR-DISPL CW S45PVOC025
701582
Model code: LRR-025C-PC20NNNNN3-C2NFA6NAAANNN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 7005175
701582
Product specifications
Characteristic | Value | Description |
|---|---|---|
| SERIES 45 TEMP MODEL CODE C-H | PC20NNNNN3 | PC20NNNNN3 |
| SERIES 45 TEMP MODEL CODE J-N | C2NFA6NAAANNN | C2NFA6NAAANNN |
| SERIES 45 TEMPORARY PUMP TYPE | LRL-030D | 24:24bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |