PUMP-VAR-DISPL CW 90PV100
701585
Model code: 90R100-FA-1-BC-60-S-7-C7-E-B1-EAB-42-42-28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps US, Series 90 piston pumps US, Series 90 piston pumps EMEA
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 7 | No Limiters, special spring on side 1 |
G: ENDCAP PORTS | 60 | side ports |
H: CHARGING SYSTEM | E | 20 cc/rev |
J: AUXILARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
J: AUXILIARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
K: CHARGE PRESSURE SETTING | 28 | 28 bar |
L: INPUT SHAFT | C7 | 23T 16/32 Pitch |
M: CONTROLS | FA | NFPE, 12V with AMP mini connector, pressure reducing valve |
N: FILTRATION | S | Suction |
P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
SERIES 90 PUMP TYPE | 90R100 | Series 90 100cc/rev, clockwise rotation |
T: CONTROL ORIFICES | B1 | NFPE (P) none (TA) 1,5 (TB) 1,5 (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | EAB | CP15 +1,5° valve plate, speed sensing, metri-pack connector KPPx12508, nested springs |
Y: HIGH PRESSURE SETTING A | 42 | 420 Bar |
Z: HIGH PRESSURE SETTING B | 42 | 420 Bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |