Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SEAL KIT | Seal kit |
| Product height in | 5.600 | |
| Product height mm | 142.240 | |
| Product length in | 5.870 | |
| Product length mm | 149.098 | |
| Product width in | 5.380 | |
| Product width mm | 136.652 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |