Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | RING | Ring |
| Product height in | 6.910 | |
| Product height mm | 175.514 | |
| Product length in | 0.950 | |
| Product length mm | 24.130 | |
| Product material | STAINLESS STEEL | Stainless steel |
| Product width in | 3.000 | |
| Product width mm | 76.200 |
