Danfoss
70160-RTB-03
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70160-RTB-03
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mining Machinery, Dump Trucks Lift, Agriculture Tractore , Railroad Equipments Etc. | |
| Auxiliary Port Side (C4 or C5) (Charge Pump Only) | None | |
| Auxiliary Port Top-Front (C1) or Bypass Valve | None | |
| Auxiliary Port Top-Rear (C2) | .750-16 UNF-2B SAE O-Ring Port Plugged | |
| Brand | Danfoss | |
| Case Drain (D1 and D2) | D1-Top Plugged And D2-Bottom Plugged | |
| Configuration | Single | |
| Control Shaft | With Thru Cross Hole Diameter 6.35 [.250], Arm Diameter 17.32 [.682]; 113 [4.45] From Unit Centerline To Control Shaft End | |
| Control Shaft Location | Left Side | |
| Design code | C | |
| Design type | None | |
| Displacement | 20.3 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Easy-to-operate sealed systemDisplacements: 20cc to 49cc (1.22 to 3.00 cu in)Flexible for multiple applications | |
| Flow at Rated Speed and PSI | 64.3 l/min | |
| Housing material | Cast Iron | |
| Identification | Standard | |
| Main Port Location A | Opposite Sides | |
| Main Port Location B | Opposite Sides | |
| Main Port Orientation | Radial | |
| Main Port(s) | 1.0625-12 UN-2B SAE O-Ring Port | |
| Maximum Input Power | 42 kW | |
| Maximum Input Torque | 119 Nm | |
| Minimum Working Pressure | 5076 Psi | |
| Model Code | ADB12R1ALA11LL1J0A00020C00000A0C | |
| Mounting Flange Location | Standard J744 | |
| Mounting Type | Standard | |
| Paint | Red Oxide Primer Per Spec 209-13A | |
| Peak Pressure Rating | 5500 Psi | |
| Product Height | 6.29 in | |
| Product Length/Depth | 9.72 in | |
| Product Type | Medium Duty Closed Circuit Pump | |
| Product Volume | 544.135 in³ | |
| Product Weight | 21 lb | |
| Product Width | 8.9 in | |
| Rated speed - max | 3600 RPM | |
| Shaft rotation | Right | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | 70160 Series | |
| Type | Variable Displacement | |
| Unit type | Single | |
| Valve Plate | Valve Plate- Type 1 | |
| Working pressure - max | 5076 Psi |