
PUMP-VAR-DISPL CCW S45PVOC045
701689
Model code: KRL-045D-LS2020NNN3-C3BGA6NPLBNNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 80003509
701689
Product specifications
Characteristic | Value | Description |
|---|---|---|
| SERIES 45 TEMP MODEL CODE C-H | LS2020NNN3 | LS2020NNN3 |
| SERIES 45 TEMP MODEL CODE J-N | C3BGA6NPLBNNN | C3BGA6NPLBNNN |
| SERIES 45 TEMPORARY PUMP TYPE | KRL-045D | A6:160bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |