DRUCKFEDER 1,20X 13,00X 17,60 n= 3,00
701946
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
701946
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | N/A | |
| Number of active Coils | 3,00 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 11,8000 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 17,6000 mm | |
| Spring, Outside Diameter | 14,2000 mm | |
| Spring, Rate | 3,200 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,2000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |