
PUMP-VAR-DISPL CCW S45PVOC045
702359
Model code: KRL-045D-LS2120NNN3-C3VGA6NAAANNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 80003646
702359
Product specifications
Characteristic | Value | Description |
|---|---|---|
| SERIES 45 TEMP MODEL CODE C-H | LS2120NNN3 | |
| SERIES 45 TEMP MODEL CODE J-N | C3VGA6NAAANNN | |
| SERIES 45 TEMPORARY PUMP TYPE | ERR-147C | 24:24bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |