VAL PL
70344-59
Tools70344-59 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | VALVE PLATE | Valve plate |
| Product height in | | 3.696 |
| Product height mm | | 93.878 |
| Product length in | | 0.158 |
| Product length mm | | 4.013 |
| Product width in | | 3.696 |
| Product width mm | | 93.878 |