
PISTON PUMP ASSY, ACV2VRBK1UUB8C524200U0B0B
70360-RKU-02
Model code: ACV2VRBK1UUB8C524200U0B0B
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 70160 and 70360 piston pumps
70360-RKU-02
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | none |
| AUXILIARY MOUNT OUTPUT SHAFT | B8 | dual SAE J744 flange 101-2 (2-bolt b); accepts 13 tooth 16/32 pitch spline with 41.2 [1.62] shaft ext, (no coupler required) |
| AUXILIARY PORT & DUMP VALVE | C | .750-16 UNF-2B SAE o-ring port, top-rearward (C2); top dump valve (installed in port c1) |
| Brand | DANFOSS | Danfoss |
| Charge pump | 5 | 17.2 cm3/r [1.05 in3/r] w/ 1.3125-12 UN-2B SAE o-ring port for suction inlet (S) (B-PAD ONLY) |
| CHARGE RELIEF SETTING ROUTING | 24 | 17.24-20.68 bar [250-300 lbf/in2]; relieved to case |
| CODE TITLE | ACV | Medium duty manually variable displacement axial piston pump with SAE J744 flange 101-2 (2 BOLT B) |
| CONTROL SHAFT | K | left; 19.1 [.75] square shaft with bolt groove; 128 [5.04] from centerline to control shaft end |
| DESIGN CODE | B | B |
| DISPLACEMENT & VALVE PLATE | 2V | 40.6 cm3/r [2.48 in3/r]; RKS; VPT 12 |
| DRAIN PORT SIZE & LOCATION | 2 | .750-16 UNF-2B SAE o-ring port, top, plugged (D1); .750-16 UNF-2B SAE o-ring port, bottom (D2); thru drain into front mountingflange (D4) |
| Flow rate gpm | 38.6 | |
| Flow rate lpm | 146.3 | |
| IDENTIFICATION | 0 | Standard nameplate |
| INPUT SHAFT | B | 41 tooth external spline, 48/96 pitch, 22.225 [.8750] major dia; 24.4 [.96] shaft ext |
| Input shaft rotation | R | right hand rotation (cw) |
| Input torque lbf-in2 | 2170.9 | |
| Input torque Nm | 245.3 | |
| MAIN PORTS (A & B) | 1 | 1.0625-12 UN-2B SAE o-ring ports, opposite sides |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ACV2VRBK1UUB8C524200U0B0B | |
| MOUNTING FLANGE | 2-BOLT-B | 2-bolt-B |
| PAINT | 0B | Black per spec 209-13B |
| RELIEF VLV SET MAIN PORT A | U | 379.2 bar [5500 lbf/in2] |
| RELIEF VLV SET MAIN PORT B | U | 379.2 bar [5500 lbf/in2] |
| SPECIAL FEATURES | 0U | higher charge pump performance |
| Working pressure bar | 379 | |
| Working pressure psi | 5500.00 |