PISTON ASSEMBLY
70401-25
Tools70401-25 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | CAM PLATE | Cam plate |
| Product height in | | 0.810 |
| Product height mm | | 20.574 |
| Product length in | | 2.340 |
| Product length mm | | 59.436 |
| Product width in | | 0.810 |
| Product width mm | | 20.574 |